29.10.2021

Photoelectric sensors for universal use

Reliable object detection

Photoelectric sensors for universal use

The BOS R81K photoelectric series from Balluff is designed for area-wide use. It is available in all common photoelectric functional principles. The sensors' bright light-beam enables appealing ranges and guarantees perfect detection of your objects.

Fast mounting, universal use

Balluff BOS R81K series sensors are quick and easy to mount anywhere thanks to their cubic housing shape with M18 threaded nose. Adjustment is carried out by means of a top-mounted potentiometer without a time-consuming teaching process. Whether using as a through-beam sensor, a retroreflective sensor or a diffuse sensor (with or without BGS), the BOS R81K series is ideally suited for controlling and monitoring conveyor systems and similar equipment.

Detecting objects on the conveyor

Balluff's solution can also be used in confined installation situations due to their design, which is often the case in conveyor systems.

With their precise switching behavior, they always reliably detect the presence of objects – regardless of surface material and over ranges.. 

Features

  • Flexible use due to a wide range of mounting options
  • Quick and easy alignment thanks to large diameter red light spotlight
  • Excellent price-performance ratio for all functional principles

Downloads

  • BOS R81K photoelectric sensors for universal use

Do you have questions? Please contact us.