Products
Contact & Support
Shopping cart

Login

Please register for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Downloads

Download

BCC057U

Double-Ended Cordsets

Typecode:

BCC M323-M413-3E-300-EX43T2-015

Loading...

Product description

With our robust double-ended cordsets, signals, data and power are transmitted continuously and securely. Choose the right connection for your application in your industry. Various cable types and plug connectors are available to you.

Cable
TPE yellow, 1.5 m, Drag chain compatible
Connection 1
M8x1-Female, angled, 3-pin, A-coded
Connection 2
M12x1-Male, Straight, 3-pin, A-coded
Number of conductors
3
Cable temperature, fixed routing
-50...105 °C
Cable temperature, flexible routing
-25...105 °C
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP69K/IP67, IP68, IP69K
Approval/Conformity
CE, cULus, EAC, WEEE
Technical documentation
  • Datasheet

  • Disposal

Product documentation
Technical drawing
  • Product View

Rangefinder / tool

ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
eCl@ss 6.0
27-27-92-18
eCl@ss 8.1
27-27-92-18