- Dimension
- Ø 18 x 70 mm
- Series
- M18
- Thread (A)
- M18x1
- Installation
- non-flush
- Connection
- Connector, M8x1-Male, 3-pin
- Switching output
- PNP Normally closed (NC)
- Switching frequency
- 2 Hz
- Sensitivity
- media-dependent, adjustable
- Function
- Smart Level 15
- Additional features
-
Electrically conductive media
Foam and residue compensation - Housing material
- PVC
- Material sensing surface
- PVC
- Ambient temperature
- -10...60 °C
- Operating voltage Ub
- 10...35 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - IP rating
- IP66
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-02
- ECLASS 11.0
- 27-27-01-02
- ECLASS 4.1
- 27-27-08-05
- ECLASS 5.1.3
- 27-27-08-05
- ECLASS 5.1.4
- 27-27-01-02
- ECLASS 6.2
- 27-27-01-02
- ECLASS 8.1
- 27-27-01-02
- ECLASS 9.0
- 27-27-01-02
- ECLASS 9.1
- 27-27-01-02
- ETIM 4.0
- EC002715
- ETIM 5.0
- EC002715
- ETIM 6.0
- EC002715
- ETIM 7.0
- EC002715
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926