Products
Products
Contact & Support
Shopping cart
Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BIC0074

Canceled

Inductive couplers for power supply

Typecode:

BIC 2P0-P25A0-Q120AE-SA3A50

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Function
Power only
Transmission distance
0...4 mm
Component
Remote
Connection
Connector, 7/8", 5-pin
Output voltage
24 VDC
Rated output current
5 A
Housing material
Aluminum, black anodized
Dimension
120 x 45 x 120 mm
Ambient temperature
-10...50 °C
IP rating
IP67
Technical documentation

Mandatory accessories

Power Supplies

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.3
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019