BID0005
Electromechanical safety switches
Typecode:
BID F101-2M100-M20ZZ0-S92
This product is currently unavailble in our webshop. Please contact us.
Contact request
available on request
- B10d (EN ISO 13849-1)
- 5 mil. switching operations
- Coding level (EN ISO 14119)
- low
- Approval/Conformity
-
TÜV
CE
TÜV
WEEE - Operating principle
- mechanical - force, contact
- No of contacts
- 2x positive opening
- Utilization category
-
AC-15
DC -13 - Approach direction
- laterally + above
- Life expectancy mechanical
- 1 mil. switching operations
- Connection
- M12x1-Male, 5-pin, A-coded
- Dimension
- 40 x 147.7 x 43.5 mm
- Ambient temperature
- 0...40 °C
- IP rating
- IP65
- Housing material
- Aluminum
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-26-02
- ECLASS 11.0
- 27-27-26-02
- ECLASS 5.1.4
- 27-27-26-02
- ECLASS 6.2
- 27-27-26-02
- ECLASS 8.1
- 27-27-26-02
- ECLASS 9.0
- 27-27-26-02
- ECLASS 9.1
- 27-27-26-02
- ETIM 4.0
- EC002592
- ETIM 5.0
- EC002592
- ETIM 6.0
- EC002592
- ETIM 7.0
- EC002592
- UNSPSC 11
- 39121501
- UNSPSC 7.0901
- 39121501