BIS00HL
LF read/write heads (70/455 kHz) with integrated processor unit
Typecode:
BIS C-61R-001-08P-PU-05
to be discontinued
- Product Group
- LF (70/455 kHz)
- Dimension
- 40.5 x 40 x 149 mm
- Installation
- metal-free (clear zone)
- Antenna type
- round
- Connection
- Cable (shielded), 11-pin, 5.00 m, PU
- Housing material
- ABS
- Interface
- parallel
- Ambient temperature
- 0...50 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710