This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Product Group
- UHF (860...960 MHz)
- Working frequency
- 860…960 MHz
- Dimension
- 9 x 113 mm
- Memory type
- EEPROM
- User data, read/write
- 32 Bit
- EPC memory, read/write
- 128 Bit
- TID memory, read-only
- 96 Bit
- Antenna type
- Dipol
- Installation
- metal-free (clear zone)
- Storage temperature
- -20...80 °C
- Ambient temperature
- -20...80 °C
- Housing material
- Paper
- Approval/Conformity
-
CE
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-28-04-02
- ECLASS 11.0
- 27-28-04-02
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-90
- ECLASS 8.1
- 27-28-04-02
- ECLASS 9.0
- 27-28-04-02
- ECLASS 9.1
- 27-28-04-02
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002996
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710