Products
Contact & Support
Shopping cart

Login

Please register for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Downloads

Download

BML08NR

Absolute rotary magnetic encoder system

Typecode:

BML BM1-NG01-BK04-QRF5

Loading...

Product description

Balluff's absolute linear BML magnetic encoders provide for absolute position feedback in any position – ready to use and without a reference run. Our encoders also work with high accuracy on large diameters, are extremely compact and easy to integrate into engines.

Dimension
46 x 8 x 38 mm (ODxIDxH)
Connection
Connector, JST BM12B-ZPDSS-TF-Male, 12-pin
Resolution
≤ 15 Bit
Read distance
0.01...0.5 mm
Operating voltage Ub
4.75...5.25 VDC
Ambient temperature
-25...85 °C
Interface coding
Binary
Approval/Conformity
RoHS, WEEE, EAC
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Product documentation
  • Certificate

  • Manual

Info material
  • Product Brief

Technical drawing
  • Product View

Mandatory accessories

Measuring - disks

ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945
eCl@ss 6.0
27-27-07-05
eCl@ss 8.1
27-27-07-05