Products
Products
Contact & Support
Shopping cart

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Documents

Download

BML0903

Absolute linear magnetic encoder system

Typecode:

BML SL1-ALZ1-UMZZ-ZU1L-S4

available on request

Contact request

Product description

The BML absolute linear magnetic encoder systems from Balluff ensure absolute positional feedback in every position. They can be used immediately – no reference run needed. Continues working right after a loss of operating voltage or restarting the system.

Dimension
16 x 18.6 x 54 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
Die-cast zinc, nickel plated, Chrome-plated
Interface
IO-Link 1.1
Measuring range
8190 mm
Resolution
1 µm
Read distance
0.01...1.3 mm
Operating voltage Ub
18...30 VDC
Ambient temperature
-20...70 °C
Procedure direction
Lengthwise to tape
Interface coding
Binary
Approval/Conformity
cURus, CE, EAC, WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Product documentation
  • Certificate

    EAC RU D-DE.KA01.W.03097/19 E19E24 (Russian)
  • Declaration of Compliance

    EU-Konformitätserklärung / EU Declaration of Conformity (CE) (All languages)
  • Manual

    BML-SL1-ALZ0-.ZZ-.. (German, English, French, Italian, Spanish)
    BML-SCHNITTSTELLE (German, English, French, Italian, Spanish)
  • Short guide

    BML SL1-ALZ_-__ZZ-____ (German, English, French, Italian, Spanish, Chinese)
Software
  • IODD: IO-Link Device Description (IODD)

    IODD BML-SL1-ALZ0-UE/MXX
Info material
  • Product Brief

    Magnetic Encoder BML SL1 (German)
    Magnetic Encoder BML SL1 (English)
    PDF Download (English)
Technical drawing
  • Product View

    PDF Download
No recommended accessories available.
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945
[email protected] 6.0
27-27-07-05
[email protected] 8.1
27-27-07-05