Products
Products
Contact & Support
Shopping cart
Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BMP000J

Magnetic field positioning systems

Typecode:

BMP 01-EL1PP21A-0256-00-P02

Loading...
Measuring range
256 mm
Dimension
17.5 x 9.6 x 266 mm
Analog output
Analog, voltage/Analog, current selectable 0…10 V/4…20 mA
Interface
IO-Link 1.1
Resolution
≤ 1 µm (IO-Link), 12 Bit (analog)
Repeat accuracy
100 µm
Non-linearity typ.
±250 µm
Operating voltage Ub
15...30 VDC
Connection
Cable, 2 m, PUR
Housing material
PA 12
Aluminum
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Universal brackets

Profinet

Ethernet/ IP

CC-Link IE/ Field

Single-Ended Cordsets

Double-Ended Cordsets

Mechanical Accessories

Mounting brackets for magnetic field sensors

ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 4.1
27-27-01-04
ECLASS 5.1.3
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916