BNS0575
Mechanical multiple position limit switches
Typecode:
BNS 819-B03-K12-61-12-10-FD-S80S
Which attributed do you want to keep?
Product description
In mechanical multiple position limit switches without positive opening, a telescoping plunger executes the switching process. With its help, a mechanical switching element is connected in a separate, sealed chamber. The optimal choice of the plunger shape in combination with our cams is decisive in individual cases. This guarantees a long service life for your application.
- Housing material
- Aluminum, Anodized
- Number of switching positions
- 3x Ball
- Version
- Snap contact
- Operating principle
- 1-3. Switch position: Mechanical
- Continuous current
- 1-3. Switch position: 4 A
- Rated operating voltage Ue
- 1-3. Switch position: 6…60 V
- Installation
- Vertical
- Approach direction
- longitudinal, parallel to attachment surface
- Approach speed
- 1-3. Switch position: 10 m/min
- Connection type
- 1. Switch position: Connector
- Ambient temperature
- -5...85 °C
- IP rating
- IP67
- Approval/Conformity
- CE, WEEE, EAC
Technical documentation
-
Datasheet
-
Disposal
Product documentation
-
Declaration of Compliance
-
Manual
Technical drawing
-
Product View
- ETIM 4.0
- EC001829
- ETIM 5.0
- EC001829
- ETIM 6.0
- EC001829
- ETIM 7.0
- EC001829
- UNSPSC 11
- 41111900
- UNSPSC 7.0901
- 41111900
- [email protected] 6.0
- 27-27-06-02
- [email protected] 8.1
- 27-27-06-02