Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BSP00W5

Discontinued

Front flush pressure sensors

Typecode:

BSP M250-ZT004-A06A1A-S4-006

Loading...

Discontinued
You can find the suitable alternative product below

Recommended alternative

BSP00ZP

BSP M250-ZT009-P00S2B-S4-006

Measuring range
0 bar...250 mbar
Accuracy
±0.18 % FSO BFSL
Overload pressure
1 bar
Burst pressure
1.5 bar
Operating voltage Ub
8...32 VDC
Analog output
Analog, current 4…20 mA
Connection
Connector, M12x1-Male, 4-pin
Process connection
1 1/2" Tri clamp
Process connection material
1.4404 stainless steel
Gasket, material
without, welded
Housing material
1.4404 stainless steel
Media temperature
-10...125 °C
Ambient temperature
-25...85 °C
IP rating
IP69K
Approval/Conformity
CE
UKCA
WEEE
Technical documentation

Double-Ended Cordsets

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

ECLASS 10.1
27-20-13-02
ECLASS 11.0
27-20-13-02
ECLASS 4.1
27-20-06-16
ECLASS 5.1.3
27-20-13-02
ECLASS 5.1.4
27-20-13-02
ECLASS 6.2
27-20-13-02
ECLASS 8.1
27-20-13-02
ECLASS 9.0
27-20-13-02
ECLASS 9.1
27-20-13-02
ETIM 4.0
EC000243
ETIM 5.0
EC000243
ETIM 6.0
EC000243
ETIM 7.0
EC000243
UNSPSC 11
41112410
UNSPSC 7.0901
41112410