BTL1500
Magnetostrictive linear position sensors for explosive areas
Typecode:
BTL5-E10-M0130-B-DEXB-K15
This product is currently unavailble in our webshop. Please contact us.
Contact request
available on request. Please contact our sales department. Please use the contact form provided.
- Style
- Rod Series Ex
- Mounting part
- Threaded flange M18x1.5
- Magnets, number max.
- 1
- Connection
- Cable, 15.00 m, PUR
- Analog output
- Analog, current 4…20 mA
- Measuring range
- 130 mm
- Resolution
- ≤ 0.2 µA
- Non-linearity max.
- ±100 µm
- Repeat accuracy
- ≤ ± 0.2 µA
- Operating voltage Ub
- 20...26 VDC
- Ambient temperature
- -40...60 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
EAC
IECEx
KC
PESO
WEEE - Ex category
-
ATEX: 1G (EPL Ga)
IECEx: EPL Ga
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-07-03
- ECLASS 11.0
- 27-27-07-03
- ECLASS 4.1
- 27-27-07-03
- ECLASS 5.1.3
- 27-27-07-03
- ECLASS 5.1.4
- 27-27-07-03
- ECLASS 6.2
- 27-27-07-03
- ECLASS 8.1
- 27-27-07-03
- ECLASS 9.0
- 27-27-07-03
- ECLASS 9.1
- 27-27-07-03
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC001852
- UNSPSC 11
- 41112100
- UNSPSC 7.0901
- 41112100