BTL3356
Magnetostrictive linear position sensors in profile design
Typecode:
BTL6-U101-M0600-PF-SA426-S4
Discontinued
You can find the suitable alternative product below
Recommended alternative
BTL44JA
BTL C1 - Profil PF - IO-Link
- Style
- Profile series
- Mounting part
- Mounting clamps
- Housing material
- Aluminum, Anodized
- Magnets, number max.
- 2
- Connection
- Connector, M12x1, 4-pin
- Interface
- IO-Link 1.1
- Measuring range
- 600 mm
- Sampling frequency max.
- 1000 Hz
- Resolution
- ≤ 5 µm
- Non-linearity max.
- ±0.04 % FS
- Repeat accuracy
- ≤ 30 µm
- Operating voltage Ub
- 18...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-07-03
- ECLASS 11.0
- 27-27-07-03
- ECLASS 4.1
- 27-27-07-03
- ECLASS 5.1.3
- 27-27-07-03
- ECLASS 5.1.4
- 27-27-07-03
- ECLASS 6.2
- 27-27-07-03
- ECLASS 8.1
- 27-27-07-03
- ECLASS 9.0
- 27-27-07-03
- ECLASS 9.1
- 27-27-07-03
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC001852
- UNSPSC 11
- 41112100
- UNSPSC 7.0901
- 41112100