BUS006M
Steelface ultrasonic sensors
Typecode:
BUS M30E0-PSX-15/150-S92G-S
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Style Housing
- Ø 30 mm
- Switching output
- PNP Normally open (NO)
- Connection
- Connector, M12x1-Male, 5-pin
- Housing material
- 1.4404 stainless steel
- Material sensing surface
- 1.4404 stainless steel
- Range
- 150...2000 mm
- Approval/Conformity
-
CE
WEEE - Ambient temperature
- -20...70 °C
- IP rating
- IP68
- Repeat accuracy
- 0.2 % FS
- Operating voltage Ub
- 20...30 VDC
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-08-04
- ECLASS 11.0
- 27-27-08-04
- ECLASS 4.1
- 27-27-08-04
- ECLASS 5.1.3
- 27-27-08-04
- ECLASS 5.1.4
- 27-27-08-04
- ECLASS 6.2
- 27-27-08-04
- ECLASS 8.1
- 27-27-08-04
- ECLASS 9.0
- 27-27-08-04
- ECLASS 9.1
- 27-27-08-04
- ETIM 4.0
- EC001846
- ETIM 5.0
- EC001846
- ETIM 6.0
- EC001846
- ETIM 7.0
- EC001846
- UNSPSC 11
- 41111916
- UNSPSC 7.0901
- 41111916