Products
Products
Contact & Support
Shopping cart
Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BUS006N

Canceled

Ultrasonic sensors with analog output

Typecode:

BUS G30E0-XA-15/150-EP02-S

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Recommended accessories
Style Housing
Ø 30 mm
Analog output
Analog, voltage 0…10 V
Connection
Cable, 2 m, PVC
Housing material
1.4404 stainless steel
Material sensing surface
1.4404 stainless steel
Range
150...2000 mm
Approval/Conformity
CE
EHEDG
WEEE
Ambient temperature
-20...70 °C
IP rating
IP69K
Repeat accuracy
0.2 % FS
Operating voltage Ub
20...30 VDC
Technical documentation

Clamp bracket without fixed stop

ECLASS 10.1
27-27-08-04
ECLASS 11.0
27-27-08-04
ECLASS 4.1
27-27-08-04
ECLASS 5.1.3
27-27-08-04
ECLASS 5.1.4
27-27-08-04
ECLASS 6.2
27-27-08-04
ECLASS 8.1
27-27-08-04
ECLASS 9.0
27-27-08-04
ECLASS 9.1
27-27-08-04
ETIM 4.0
EC001846
ETIM 5.0
EC001846
ETIM 6.0
EC001846
ETIM 7.0
EC001846
UNSPSC 11
41111916
UNSPSC 7.0901
41111916