BVS001C
Code-Reader BVS E Identification
Typecode:
BVS ID-3-105-E
to be discontinued
- Barcodes
- Interleaved 2-of-5,Code 39, Code 128, Pharmacode,Codabar, EAN 8, EAN 13, UPC-E, UPC-A
- 2D codes
-
Data Matrix ECC 200
QR code
Mini QR - Stacked codes
- PDF417
- Application
-
Multi-Code-Reading
Verifying character strings - Image resolution
- 0.3 MP (640 x 480 pixels)
- Sensor type Vision
- CMOS image sensor black-white
- Range
- 50...1000 mm
- Field of view
- 34 x 25 mm ... 676 x 507 mm
- Focal length
- 6.0 mm
- Light type
- Infrared
- Housing material
-
Aluminum, Die casting, Painted
ABS - Dimension
- 51.5 x 70 x 40 mm
- Switching output
- 3x PNP Normally open (NO)
- Interface
- Ethernet 10/100 Base T;RS232 (9.6...115.2 kBaud)
- Connection 1
- M12x1-Male, 8-pin, A-coded
- Connection 2
- M12x1-Male, 4-pin, D-coded
- Operating voltage Ub
- 22...26 VDC
- Ambient temperature
- -10...55 °C
- Approval/Conformity
-
cULus
CE
WEEE - IP rating
- IP54
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-28-01-03
- ECLASS 11.0
- 27-28-01-03
- ECLASS 4.1
- 27-28-01-03
- ECLASS 5.1.3
- 27-28-01-03
- ECLASS 5.1.4
- 27-28-01-03
- ECLASS 6.2
- 27-28-01-03
- ECLASS 8.1
- 27-28-01-03
- ECLASS 9.0
- 27-28-01-03
- ECLASS 9.1
- 27-28-01-03
- ETIM 4.0
- EC002550
- ETIM 5.0
- EC002550
- ETIM 6.0
- EC002550
- ETIM 7.0
- EC002550
- UNSPSC 11
- 43211701
- UNSPSC 7.0901
- 43211701