Products
Products
Contact & Support
Shopping cart

Login

Please register for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Documents

Inductive safety sensors

Safety switches and safety sensors

Available in:

8 versions

Inductive safety sensors detect end-of-travel and positions of metallic objects without contact. Unlike traditional safety switches or RFID safety sensors, they require no special mating part, only standard M12 plugs. OSSD outputs can be used to easily connect the safe sensors to any desired safety processor.

Features

  • Detect end-of-travel and positions of metallic objects without contact
  • No special mating piece unlike traditional safety switches
  • M12 plug connection
  • OSSD outputs link to any desired safety processor

8 Results

Order code Dimension Connection Switching output Operating Distance Installation Performance Level SIL CL (EN 62061)
Actions

BES0578

BES M30EN-PFC15F-S04G-D11
Ø 30 x 70 mm M12x1-Male, 4-pin, A-coded PNP Normally closed (NC);PNP OSSD 1...15 mm non-flush d 2

BES0577

BES M30EP-PFC12F-S04G-D12
Ø 30 x 80 mm M12x1-Male, 4-pin, A-coded 2x PNP OSSD 6...12 mm non-flush e 3

BES0579

BES M30MN-PFC10B-S04G-D11
Ø 30 x 70 mm M12x1-Male, 4-pin, A-coded PNP Normally closed (NC);PNP OSSD 1...10 mm for flush mounting d 2

BES057A

BES Q40ZU-PFC15B-S04G-D12
40 x 40 x 66 mm M12x1-Male, 4-pin, A-coded 2x PNP OSSD 10...15 mm Shielded on one side e 3

BES0574

BES M12EN-PFC40F-S04G-D11
Ø 12 x 70 mm M12x1-Male, 4-pin, A-coded PNP Normally closed (NC);PNP OSSD 0.5...4 mm non-flush d 2

BES0575

BES M18EN-PFC80F-S04G-D11
Ø 18 x 70.5 mm M12x1-Male, 4-pin, A-coded PNP Normally closed (NC);PNP OSSD 1...8 mm non-flush d 2

BES0576

BES M18MN-PFC50B-S04G-D11
Ø 18 x 70.5 mm M12x1-Male, 4-pin, A-coded PNP Normally closed (NC);PNP OSSD 1...5 mm for flush mounting d 2

BES057C

BES Q40ZU-PFC20F-S04G-D12
40 x 40 x 66 mm M12x1-Male, 4-pin, A-coded 2x PNP OSSD 4...20 mm non-flush e 3