Products
Products
Contact & Support
Shopping cart

Login

Please register for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Documents

Magnetically coded safety switches

Safety switches and safety sensors

Available in:

2 versions

Non-contact, magnetically-coded REED safety switches are outstanding for monitoring guard doors – especially in environments where contamination or dust is expected. The non-contact operating principle makes them insensitive to mechanical play, for example when doors settle or are imprecisely aligned. This makes the safety switches easy to install. With separate processing electronics, the safety switch can be used for applications up to PLe/SIL 3.

Features

  • High anti-tamper protection thanks to intelligent arrangement of the reed contacts
  • Reduces risk that the safety function can be defeated
  • M12 plug connection
  • Can be installed in ferromagnetic surroundings with spacer

2 Results

Order code Dimension Connection B10d (EN ISO 13849-1) No of contacts Coding level (EN ISO 14119)
Actions

BID000T

BID R01K-4M100
26 x 36 x 13 mm low

BID0007

BID R01K-4M100-M20ZZ0-EP00,2-S92
26 x 36 x 13 mm Cable with connector, M12x1, 5-pin, 20 cm, PUR Normally closed (NC) at 20% contact load 25 mil. switching cycles 2x NC