Displays
Digital display devices for any application

Available in:
1 versions
Displays from Balluff are ideal for control cabinet installation. Options include analog value displays, axis indicators and display modules with SSI interface or digital pulse interface. The various interfaces ensure optimal integration and with a variety of setting possibilities, you can use our displays with great flexibility. Parameter settings are made using function keys or on the front touch screen, depending on the model.
Features
- Basic analog value displays: Cost effectively visualizes sensor data
- Displays with touch screen: Integrated encoder power supply, plain-text parameter setting, including display color, units, linearizing and hysteresis
1 Results
Order code | Price | Function | Analog inputs | Outputs, number | Digital outputs | Dimension | Encoder supply | Actions |
---|---|---|---|---|---|---|---|---|
![]() BAE00EHBAE PD-VS-002-E |
1645.23 AUD | Data transfer to/from PC, Manage user profiles, Manage sensor data, Find sensors in the network, Manage inspections, Change inspections, Display inspections | 96 x 104 x 42.5 mm |
Edit columns
Please select which columns should be displayed.