Machine Lights
Lights for vision systems and machines

Available in:
12 versions
Our high-quality LED machine lights series BAE LX are designed for versatility. They are ideal not only for machines, but also for washing equipment, workbenches, test stands, semi-automated workstations, and special applications in the automotive industry. Their compact, rugged construction with an IP67 or IP69K protection rating ensures high performance and especially long service life. Special fastening elements and a 4-pin M12 connection make it quick and easy to integrate them into the equipment design. The new series BAE LX machine lights are available in plastic or borosilicate glass and in eleven lengths – from 250 mm to 1200 mm. Plastic (PMMA) versions are 20 mm in diameter while borosilicate glass versions measure 45 mm in diameter. Our products feature simple installation, the best possible energy efficiency and an attractive price-performance ratio.
Features
- Shock- and vibration-proof, thermally and mechanically highly rated
- Suitable for harsh environments (protection class IP67/IP69K)
- Easy installation with inexpensive standard M12 plug-in connection
- Homogeneous, large area and, for diffuse versions, completely non-glare illumination
- Reduced costs thanks to low energy consumption and high-efficiency LED technology
- Space-saving, compact, lightweight design with Ø 20 mm or Ø 45 mm
- 24 VDC instead of 230 VAC: Mandatory grounding eliminated, enhanced occupational safety
12 Results
Order code | Price | Connection | Material | Dimension | LED group per IEC 62471 | Light type | Actions |
---|---|---|---|---|---|---|---|
![]() BAE00W8BAE LX-XA-BW0170-S4 |
418.95 AUD | Connector, M12x1-Male |
Aluminum Anodized PMMA |
Ø 20 x 250 mm | Risk group 1 | LED White light | |
![]() BAE00W9BAE LX-XA-BW0278-S4 |
474.21 AUD | Connector, M12x1-Male |
Aluminum Anodized PMMA |
Ø 20 x 358 mm | Risk group 1 | LED White light | |
![]() BAE00WABAE LX-XA-BW0332-S4 |
526.97 AUD | Connector, M12x1-Male |
Aluminum Anodized PMMA |
Ø 20 x 412 mm | Risk group 1 | LED White light | |
![]() BAE00Y4BAE LX-XA-BW0530-S4 |
802.57 AUD | Connector, M12x1-Male |
Aluminum Anodized PMMA |
Ø 20 x 610 mm | Risk group 1 | LED White light | |
![]() BAE00Y5BAE LX-XA-BW0710-S4 |
998.46 AUD | Connector, M12x1-Male |
Aluminum Anodized PMMA |
Ø 20 x 790 mm | Risk group 1 | LED White light | |
![]() BAE00Y6BAE LX-XA-BW1016-S4 |
1053.49 AUD | Connector, M12x1-Male |
Aluminum Anodized PMMA |
Ø 20 x 1096 mm | Risk group 1 | LED White light | |
![]() BAE00ZMBAE LX-XA-BW0380A-S4 |
719.92 AUD | Connector, M12x1-Male, 4-pin |
Aluminum Anodized Borosilicate |
Ø 45 x 420 mm | Exempt Group | LED White light diffuse | |
![]() BAE00ZNBAE LX-XA-BW0560A-S4 |
1046.02 AUD | Connector, M12x1-Male, 4-pin |
Aluminum Anodized Borosilicate |
Ø 45 x 600 mm | Exempt Group | LED White light diffuse | |
![]() BAE00ZPBAE LX-XA-BW0760A-S4 |
1128.9 AUD | Connector, M12x1-Male, 4-pin |
Aluminum Anodized Borosilicate |
Ø 45 x 800 mm | Exempt Group | LED White light diffuse | |
![]() BAE00ZRBAE LX-XA-BW0960A-S4 |
1206.58 AUD | Connector, M12x1-Male, 4-pin |
Aluminum Anodized Borosilicate |
Ø 45 x 1000 mm | Exempt Group | LED White light diffuse |
Edit columns
Please select which columns should be displayed.