Strip lights
Lights for vision systems and machines

Available in:
6 versions
When used as lateral illumination, our strip lights create shadows to check features. The strip lights provide consistent lighting without glare points.
The strip lights are available in different sizes with light field diameters from 10 mm × 95 mm to 10 mm × 195 mm. Versions with red, white, and infrared light are available. When used as direct lighting, they enable an illumination of the image field.
Features
- Easy attachment and flexible positioning
- Almost rimless design, making stacking and arrangement in rows possible
- High-quality housing, IP54
- Mounting bracket makes it possible to configure as square or rectangle frames
6 Results
Order code | Price | Connection | Material | Dimension | LED group per IEC 62471 | Light type | Actions |
---|---|---|---|---|---|---|---|
![]() BAE00NTBAE LX-VS-LR100-S26 |
1008.2 AUD | Connector, M5x0.5-Male, 4-pin, 0.3 m |
Aluminum anodized, black Glass |
13 x 18 x 100 mm | Exempt Group | LED Red light | |
![]() BAE00NUBAE LX-VS-LI100-S26 |
1153.81 AUD | Connector, M5x0.5-Male, 4-pin, 0.3 m |
Aluminum anodized, black Glass |
13 x 18 x 100 mm | Risk group 1 | LED Infrared | |
![]() BAE00NWBAE LX-VS-LW100-S26 |
1048.51 AUD | Connector, M5x0.5-Male, 4-pin, 0.3 m |
Aluminum anodized, black Glass |
13 x 18 x 100 mm | Exempt Group | LED White light | |
![]() BAE00NYBAE LX-VS-LR200-S26 |
1254.14 AUD | Connector, M5x0.5-Male, 4-pin, 0.3 m |
Aluminum anodized, black Glass |
13 x 18 x 200 mm | Exempt Group | LED Red light | |
![]() BAE00NZBAE LX-VS-LI200-S26 |
1402.01 AUD | Connector, M5x0.5-Male, 4-pin, 0.3 m |
Aluminum anodized, black Glass |
13 x 18 x 200 mm | Risk group 1 | LED Infrared | |
![]() BAE00P0BAE LX-VS-LW200-S26 |
1294.22 AUD | Connector, M5x0.5-Male, 4-pin, 0.3 m |
Aluminum anodized, black Glass |
13 x 18 x 200 mm | Exempt Group | LED White light |
Edit columns
Please select which columns should be displayed.