Coaxial lights
Lights for vision systems and machines

Available in:
2 versions
Our coaxial lights with red light are optimally suited for the illumination of highly reflective or mirrored surfaces. Choose between two different sizes with light fields from 50 mm × 50 mm to 100 mm × 100 mm.
Features
- Low-maintenance and industry-oriented
- Easy installation and integration
- High-quality housing, IP54
- For the inspection of surfaces that are printed, soiled, or needle-punched
- First-class materials
2 Results
Order code | Price | Connection | Material | Dimension | Illumination area | Light type | Actions |
---|---|---|---|---|---|---|---|
![]() BAE00J9BAE LX-VS-OR50 |
2292.45 AUD | Connector, M8x1-Male, 3-pin |
Aluminum anodized, black Glass |
106 x 57 x 67 mm | 50 x 50 mm | LED Red light | |
![]() BAE00JABAE LX-VS-OR100 |
3315.83 AUD | Connector, M8x1-Male, 3-pin |
Aluminum anodized, black Glass |
150 x 110 x 108 mm | 100 x 100 mm | LED Red light |
Edit columns
Please select which columns should be displayed.