22 versions
Order code | Price | Principle of operation | Use | Material | Dimension | Mounting part | Actions |
---|---|---|---|---|---|---|---|
BAM026KBAM MB-NI-017-100-1 |
229.22 AUD | SmartLight mounting | for Smartlight tower | Aluminum anodized, natural | Ø 70 x 100 mm | Screws | |
BAM0255BAM MB-NI-016-800-1 |
102.72 AUD | SmartLight mounting | for Smartlight tower | Aluminum anodized, natural | 80 x 6 x 62 mm | Screws | |
BAM026LBAM MB-NI-017-400-1 |
256.81 AUD | SmartLight mounting | for Smartlight tower | Aluminum anodized, natural | Ø 70 x 400 mm | Screws | |
BAM02M5BAM MB-XA-025-D19,0-1 |
59.22 AUD | SmartLight mounting | for Smartlight tower | Aluminum anodized, natural | 121 x 72 x 80 mm | Screws | |
BAM033ZBMS RS-M-D30-0300-01 |
59.22 AUD | Mounting system | for mounting system BMS | Aluminum Anodized | Ø 30 x 300 mm | Clamps | |
BAM0340BMS RS-M-D30-0500-01 |
68.48 AUD | Mounting system | for mounting system BMS | Aluminum Anodized | Ø 30 x 500 mm | Clamps | |
BAM034CBAM MB-NI-017-250-1 |
241.11 AUD | SmartLight mounting | for Smartlight tower | Aluminum anodized, natural | Ø 70 x 250 mm | Screws | |
BAM0353BAM MB-NI-041-803-5 |
37.09 AUD | SmartLight mounting | for Smartlight indicator | 1.4401 stainless steel | 29.1 x 56.6 x 35 mm | Clamps | |
BAM0373BAM MB-XA-044-D30,5-1 |
89.66 AUD | SmartLight mounting | for Smartlight tower | Aluminum anodized, natural | Ø 70 x 38 mm | Screws, clamps | |
BAM033UBMS CU-M-D30-E040-00 |
41.85 AUD | Mounting system | for holding rods with Ø30 mm, for mounting system BMS | Cast aluminum | 60 x 50 x 60 mm | Screws, clamps |
Edit columns
Please select which columns should be displayed.