Brackets for condition monitoring sensors
Fastening Technology

Available in:
1 versions
The magnetic brackets for our condition monitoring sensors make them simple to install, offering great flexibility in accurately positioning the sensors. The brackets are easy to install without the need to drill holes or prepare the mounting surface in any other way. Using these high quality brackets you can test Balluff condition monitoring sensors in your application.
Features
- High-quality, compact brackets, designed for Balluff condition monitoring sensors
- Flexible positioning and ease of mounting in one accessory
- Magnet for ease of installation
- No mechanical preparation of the mounting surface necessary
- Optimal heat transfer for temperature measurement
1 Results
Order code | Price | Use | Dimension | Material | Actions |
---|---|---|---|---|---|
![]() BAM03FABAM MB-CM-055-R15-4 |
198.15 AUD | Condition Monitoring Sensor BCM R15 | 20 x 12.5 x 32 mm | Aluminum Anodized |
Edit columns
Please select which columns should be displayed.