Vibration measurement on centrifugal and axial fans

Vibration measurement on centrifugal and axial fans

The fans of a ventilation system usually perform their service reliably day and night. However, continuous operation without mechanical wear is not possible.

Regular inspections are therefore important. Inevitably, this leads to high maintenance costs due to late or even too early maintenance.

A typical damage for centrifugal or axial fans are destroyed motor bearings. This causes massive vibrations inside the fan and can, in the worst case, cause the entire ventilation system to fail.

With the Portable Monitoring System, maintenance intervals are optimized and the availability of the system is permanently increased. Access to the data is quick and easy and can be opened from any end device via a web browser.

Do you have questions? Please contact us.