Reliably detect stamped parts on slides

Reliably detect stamped parts on slides

When press parts slide from the belt into stack nests or transport containers, our inductive sensors are ideal for checking the presses, because with a capture range of up to 300 mm they can monitor the entire slide width. This gives you certainty that nothing is left behind which could damage the tool. Another benefit: use a potentiometer or teach-in button to set the switching distance of up to 30 mm.

The features

  • Contact-free and therefore wear-free
  • Insensitive to contamination, short-circuit protected
  • Extremely repeatable and highly reliable
  • For metal objects

Downloads

  • Industry brochure automotive

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970