- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Life Science
- Semiconductor Industry
- Steel and Metallurgical Industry
- Drive Technology
- Metalworking
- Mobile Equipment
- Fluid Power Technology
- Energy Production
- Battery industry
- Automobile industry and suppliers
- Plastic Industry
- Intralogistic
- White goods
- Electronics industry
Detect Piston and Valve position in Hydraulics
For perfect integration in the pressure area
High pressure rated inductive sensors from Balluff are perfect for position monitoring of your hydraulics, for example, end-of-travel checking on hydraulic cylinders or monitoring valve positions. Installed directly in the pressure area, these sensors withstand pressures up to 500 bar.
And with a temperature range of up to 120 °C and a switching distance of up to 2.5 mm, they have universal application. Using the optional temperature output you can also protect the cylinder from overheating.
To handle position monitoring with non-magnetic cylinders, choose our universal magnetic field sensors.