For perfect integration in grippers and slides

For perfect integration in grippers and slides

Especially on grippers, where space is extremely valuable, you can use our intelligent magnetic field sensor to define and check up to eight switching points within the sensor's working range. And this digital solution lets you set the hysteresis individually for each switching point. As a result, up to eight different object sizes can be detected in one gripper, thus making the use of several conventional sensors superfluous. This means significantly more comfort for you as well as greater flexibility and cost savings.

Features

  • Extremely large, 60 mm travel path
  • Sensor head length 20 mm, with remote electronics – ideal for compact applications
  • Remote teaching of up to eight switchpoints via IO-Link
  • IO-Link PNP NO
  • M12 and M8 sensor with cable and plug, M8 sensor with 2 m cable available
  • Temperature range –25...+80°C

Downloads

  • Industry brochure fluid power technology

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970