Monitor positions and processes in a fastening system

Monitor positions and processes in a fastening system

As screws are fed, our BES inductive tube sensors monitor each individual screw. Our BMP magnetic field positioning systems monitor the screwing process by continuously measuring the feed while the screw is being turned. And our BMF magnetic field sensors check for correct end stopping of the screwing unit.

Features

  • The right sensor technology for each function
  • Intelligent sensors use IO-Link to make the screw system IIoT-capable
  • IO-Link reduces setup times since the parameters are set in the controller

Downloads

  • Industry brochure fluid power technology

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970