Safe Communication

Safe Communication

The new safe I/O module is the first to connect automation and safety technology via IO-Link. It is simply connected to the IO-Link master. Since the system is open all the way to the sensor level, you can connect nearly any safety device.

The features

  • An infrastructure for automation and safety technology up to PLe/SIL3 via IO-Link
  • Low maintenance costs in case of service thanks to comprehensive diagnostics and easy device replacement
  • Lower costs by using uniform M12 single-ended cordsets
  • Reduction of the required IP addresses
  • Standardized wiring concept, reliable safety guard locking devices can be connected directly

Downloads

  • Industry brochure metalworking

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970