Controlling hydraulic presses

Controlling hydraulic presses

Hydraulic presses (long strokes, low stroke counts) achieve their rated force over the entire stroke travel. Magnetostrictive linear position sensors handle position monitoring. The magnetic position marker is attached to the slide or ram, and the rod with the measuring element is fixed to a location on the press along the axis. These systems with high measurement value precision and update rate are insensitive to mechanical shock, so you can still operate the machine optimally.

The features

  • High machine availability, since the sensors are insensitive to shock and vibration
  • For long strokes and low stroke counts
  • Wear-free: high durability and long service life

Downloads

  • Industry brochure metalworking

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970