Mobile Crane: Detecting the Position of the Mobile Crane over 360°

Mobile Crane: Detecting the Position of the Mobile Crane over 360°

Our magnetic encoder systems are extremely precise at very slow rotational speeds. This makes them perfect for monitoring the position of mobile cranes in all directions. The system not only detects the direction of rotation, but also the correct position for the cab lock using reference points, all without contact and wear-free. Simply install it on the slewing ring of the crane superstructure.

The features

  • Extremely accurate with high resolution, even at very low speeds
  • Non-contacting
  • Wide temperature range (–20...80 °C)

Downloads

  • Industry brochure mobile equipment

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970