Position detection in hygienic areas

Position detection in hygienic areas

In sausage production, meatpieces are transported on conveyor belts. Trouble-free processing means the position of the pieces must be correct and missing pieces need to be reliably detected. At Balluff you will find a wide range of photoelectrical stainless steel sensors that are ideal for hygienic areas. They are extremely rugged and can be cleaned using all the common cleaning processes.

Features

  • Ecolab certified, FDA approved, IP69K
  • All optical function principles available, e.g. retro-reflective sensor, diffuse sensor
  • Easy to install
  • Washdown design for ease of cleaning

Downloads

  • Industry brochure filling and packaging Industry

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970