Packaging industry: Palletizing and depalletizing systems

Tailor made and efficient even for batch size 1

Solutions for the packaging industry

Packaging machines demand absolute accuracy and great flexibility. Both for high production rates and in small batches down to 1.

Here we offer you our professional support. Whether it is for the reliable flow of material with track-and-trace, the correct handling of different packages or the reliable handling of the packaging material;with Balluff sensor and system solutions you can reliably achieve the desired flexibility and speed.

Palletizing and depalletizing of boxes and cartons demands absolute accuracy and great flexibility. At the same time, the largest possible quantities need to be processed. Use the professional support of Balluff. Whether this be for the reliable flow of material with track-and-trace, the correct handling of different packages or the reliable handling of the packaging material. At the same time our sensors also ensure exact positioning for an uninterrupted packaging process.

Applications