Verifying stack height on the pallet

Verifying stack height on the pallet

The BOD photoelectric distance sensors check pallet heights with extraordinary accuracy. Even over longer distances. The sensor is versatile thanks to selectable measuring ranges and it's flexible use with different pallet heights.

Features

  • Reliable regardless of material or surface properties
  • Parameterization and diagnostics functions via IO-Link
  • Simple, intuitive operation with keys and display
  • Maximum protection with Laser Class 1
  • Long service life thanks to rugged housing with higher enclosure ratings

Downloads

  • Industry brochure filling and packaging Industry

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970