Roll tensioning

Roll tensioning

Trouble-free packaging on the pillow bag machine means ensuring that the roll material is continually tensioned and the correct length of film is always maintained. An inclination sensor from Balluff assists in continual tensioning by directly measuring the angle of the dancer arm.

Features

  • No additional target needed: direct inclination measurement
  • Simple installation and startup
  • Greater accuracy than comparable solutions using an inductive sensor
  • No mechanical correction – simple teaching of the zero point on pin 4

Downloads

  • Industry brochure filling and packaging Industry
  • Roll tracking on vertical flow wrap machines

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970