Checking wafer presence

Checking wafer presence

Our photoelectric sensors with separate electronics use special optics with a small light spot to detect the presence of a wafer or carrier through a viewing aperture. Simply thread the vacuum compatible diffuse sensor with stainless steel housing into your process chamber. The chamber is then sealed and no cable feedthrough is needed.

The features

  • Micro-optics with small light spot
  • Rugged stainless steel housing with sealing function
  • for vacuum applications up to 1 × 10–9 mbar

Downloads

  • Industry brochure semiconductor industry

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970