Similar Illustration
Only CAD model download is supported
Cubical diffuse sensors with different light types for washdown
Special characteristics
Washdown
Series
R01E
Dimension
20 x 32 x 9 mm
Interface
PNP normally open (NO)
Principle of operation
Photoelectric sensor
This product is part of the Classic portfolio, that means
extended availability
flexible transition period
transparent conditions
Recommended alternative
BOS026U
Diffuse sensors
BOS Q08M-PS-KF21-00,2-S49
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Soon no longer available
|
Recommended alternative
|
|
|
|
|
|
| BOS R01E-PS-KF20-00,2-S49 | BOS Q08M-PS-KF21-00,2-S49 | |
|
145,23 EUR
List price
|
111,24 EUR
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Series | R01E | Q08M |
| Dimension | 20 x 32 x 9 mm | 8 x 44 x 8 mm |
| Interface | PNP normally open (NO) | PNP normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, triangulation | Diffuse sensor, triangulation |
| Special optical feature | Fixed background suppression | Fixed background suppression |
| Beam characteristic | Divergent | Divergent |
| Light type | LED, red light | LED, red light |
| Light spot size | Ø 3.0 mm Light exit | Ø 3 mm Light exit |
| Range | 100 mm | 5...30 mm |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR |
| Housing material | 1.4404 stainless steel | Zinc, Die casting, nickel-plated |
| Material sensing surface | PA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE UKCA Ecolab WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported