Products
Service & Support
Industries & Solutions
Company

Radar sensors

Precision and reliability thanks to modern radar technology

Precise measurement results with radar sensors

Radar sensors stand for precision, speed, and reliability – even in demanding environments. They deliver stable measurement results regardless of light, dirt, moisture, or temperature fluctuations, making them ideal for challenging industrial applications. With their high measurement frequency, long range, and precise resolution, radar sensors enable measurement tasks that are often not feasible with other technologies.

Our portfolio of radar sensors

Long range and high resolution
Radar sensors detect objects even across several meters – without compromising accuracy. Even the smallest details remain detectable, even when large distances need to be bridged.

Extremely fast response times
With measurement frequencies of up to 1000 Hz and response times in the millisecond range, radar sensors are significantly faster than many other sensor types. This ensures reliable detection in highly dynamic processes.

Robust against environmental conditions
Dust, fog, steam, air currents, or contamination do not impair their function. Radar sensors operate independently of daylight, ambient light, or difficult surfaces – even transparent, shiny, or hot objects are reliably detected.

Reliable where optical sensors reach their limits
Optical sensors are sensitive to contamination, ambient light, and surface properties. Radar sensors, on the other hand, operate consistently – whether in darkness, bright sunlight, dust, or with transparent materials. They are the robust alternative when optical solutions are not sufficient.

Faster and more stable than ultrasonic
Ultrasonic sensors provide good results in many applications, but react comparatively slowly and are susceptible to interference from moisture or air currents. Radar sensors offer measurement frequencies of up to 1000 Hz, work interference-free side by side, and deliver precise results even under difficult conditions.

Increased process reliability through signal quality
Radar sensors not only output measurement results but also information on signal quality. Users can immediately assess how reliable a signal is – a decisive advantage in critical applications.

The advantages of radar sensors at a glance

  • Long range and precise resolution
  • Very high measurement frequency and fast response times
  • Resistant to dust, dirt, moisture, direct light, fog, steam, and air currents
  • Immune to magnetic or electrical fields
  • Reliable detection of transparent, shiny, or hot objects
  • Interference-free parallel operation of multiple sensors
  • Independent of ambient light and contamination
  • Measurements through materials such as glass or plastic
  • Signal quality output for maximum process reliability

Application areas of radar sensors

Radar sensors are versatile and provide benefits across almost all industries of industrial automation. Their strength lies in delivering precise results even under harsh environmental conditions – from distance measurement to high-speed object detection.

Typical applications at a glance

  • Distance measurement:
    e.g., for film and foil rolls or lifting movements

  • High-speed object detection:
    such as during bottle filling or in fast conveyor systems

  • Surface-sensitive objects:
    reliable detection of challenging surfaces such as tires, glass, reflective metals, or transparent materials

  • Position monitoring:
    precise control of tools, components, or machine movements

Expertise and advice - how to contact us

Our team of experts is here to help and advise you. If you are unsure which sensor is best suited to your requirements, we will be happy to help you.
Get in touch with us!

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue