Solutions for Handling, Transport and Process Monitoring

Solutions for handling, transport and process monitoring

Linked production systems consist of standard machines which are connected to each other by means of intralogistic fixtures and continuous conveyors. It is a especially economical concept, with low costs and few modifications to the system, both high-volume parts and lower volume part variants can be produced. At the same time the so-called "small process technology" needs to be state-of-the-art in order to reliably monitor loaders, ensure coolant and lubricant provision and keep an eye on levels in the hydraulic units. And: the ever shorter product development times and associated layout changes need to be easily accommodated.

Application examples