Reliable slab position detection

Reliable slab position detection

Infrared temperature sensors earn their keep not only at the transition from the continuous casting line to the rolling stand. Designed for high temperatures, they also monitor – without contact – the slab transport at the reversing mill, so that the slabs can be quickly and very precisely rolled out. These sensors in the rugged M30 stainless steel housing have a multi-function display as well as an automatic display orientation and in the IO-Link version offer all the advantages of this innovative communication standard.

The features

  • Secure detection of moving, glowing hot objects
  • Simple, self-explanatory commissioning operation
  • Available with IO-Link or analog interface

Related topics

Downloads

  • Industry brochure steel and metallurgical industry