Setting the roll gap precisely

Setting the roll gap precisely

Our BTL magnetostrictive linear position sensor with IP69K protection is ideally suited for setting the roll gap with high accuracy. It withstands the extreme ambient conditions of the steel plant with absolute sealing integrity and, therefore, requires no additional protection from the continuous water cooling of the rolling stands.

The features

  • Protection type IP69K
  • Wear-free, long service life thanks to non-contact operating principle

Downloads

  • Industry brochure steel and metallurgical industry