Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Websites
Documents
Download

BFO00CP

Plastic and glass fibers for fiber-based devices

Typecode:

BFO N48-LA-02B-MZG-24-0,9

BFO00CP

Similar Illustration

Loading...

Product description

Our plastic and glass fibers, which are designed and tested for our fiber-based devices, are available as switches or in single-use designs. You can use them whenever you have virtually no installation space available, such as for detecting small parts, controlling part characteristics, parts positioning, counting tasks, and in robotics.
Plastic optics are used when requirements for robustness as well as temperature or chemical resistance are low. Glass fiber optics are suitable for harsh environments – even with oil mist and influence from chemicals – as well as for temperatures of over 200 °C.
Both of our plastic as well as glass fibers are characterized by their transmission accuracy and speed. Various end fittings (diameter from 2 to 8 mm, square from 5 x 4 mm to 23 x 55 mm, …) with straight or angled light emission, even bendable optic heads for plastic fibers, round out Balluff's portfolio.

Version
Ø 6.3, 90° optics
Reference base unit
BOS 16K-..-.FI-..
Fiber type material
Glass
Cable length L
0.9 m
Material jacket
Stainless steel
Range
350 mm
Ambient temperature
-45...275 °C
Active surface, fibers
Bundle Ø 2.4 mm
Active surface, fiber arrangement
Homogeneous bundle
Technical documentation
  • Datasheet

No recommended accessories available.
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 6.0
EC002651
UNSPSC 11
41112103
UNSPSC 7.0901
41112103
[email protected] 4.1
27-27-90-03
[email protected] 5.1.3
27-27-92-03
[email protected] 5.1.3
27-27-92-08
[email protected] 6.0
27-27-92-08
[email protected] 8.1
27-27-92-08
[email protected] 9.0
27-27-36-06
[email protected] 9.1
27-27-36-06
[email protected] 9.1
27-27-36-06