Similar Illustration
Only CAD model download is supported
Retroreflective sensors
Series
5K
Dimension
10.8 x 43.5 x 19.5 mm
Interface
NPN Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 5K-NO-RR10-S75 | BOS R090K-NU-RR10-S75 | |
|
-
List price
|
87.67 CAD
List price
|
|
| Series | 5K | R090K |
|---|---|---|
| Dimension | 10.8 x 43.5 x 19.5 mm | 10.7 x 43.5 x 19.5 mm |
| Interface | NPN Normally closed (NC) | NPN NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Light type | LED Red light | LED Red light |
| Range | 0...4 m | 0...5 m |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1, 4-pin |
| Housing material |
PC PBT |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC WEEE |
cULus CE UKCA WEEE |
| Trademark | Global | - |
| Beam characteristic | - | Divergent |
| Light spot size | - | Ø 105 mm at 2 m |
Only CAD model download is supported