Similar Illustration
Only CAD model download is supported
Cubical diffuse sensors with different light types for washdown
Special characteristics
Washdown
Series
R01E
Dimension
20 x 32 x 9 mm
Interface
NPN Normally open (NO)
Principle of operation
Photoelectric sensor
This product is part of the Classic portfolio, that means
extended availability
flexible transition period
transparent conditions
Recommended alternative
BOS026Z
Diffuse sensors
BOS Q08M-NS-KF21-00,2-S49
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BOS R01E-NS-KD20-00,2-S49 | BOS Q08M-NS-KF21-00,2-S49 | |
|
332.93 CAD
List price
|
321.36 CAD
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Series | R01E | Q08M |
| Dimension | 20 x 32 x 9 mm | 8 x 44 x 8 mm |
| Interface | NPN Normally open (NO) | NPN Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, Triangulation |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Light spot size | Ø 3.0 mm Light exit | Ø 3 mm Light exit |
| Range | 1...100 mm | 5...30 mm |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR |
| Housing material | 1.4404 stainless steel | Zinc, Die casting, nickel-plated |
| Material sensing surface | PA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus Ecolab WEEE |
CE UKCA cULus WEEE |
| Special optical feature | - | Fixed background suppression |
Only CAD model download is supported