Similar Illustration
Only CAD model download is supported
Single and dual axis inclinometers
Measuring principle
MEMS
Measuring axes
1
Measuring range
-30...30°
Operating voltage Ub
12...30 VDC
Interface
Analog, voltage 0…10 V
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BSI R65K0-XA-MXS030-S115 | BSI Q41K0-XA-MXS030-S92 | |
|
-
List price
|
430.30 CAD
List price
|
|
| Measuring principle | MEMS | MEMS |
|---|---|---|
| Measuring axes | 1 | 1 |
| Measuring range | -30...30° | -30...30° |
| Operating voltage Ub | 12...30 VDC | 12...30 VDC |
| Interface | Analog, voltage 0…10 V | Analog, voltage 0…10 V |
| Resolution | ≤ 0.01 ° | ≤ 0.09 ° |
| Accuracy | ±0.2° | ±1.0° |
| Connection | Connector, M12x1 | Connector, M12x1 |
| Housing material | Plastic | Plastic |
| Ambient temperature | -40...80 °C | -40...80 °C |
| IP rating | IP67 |
IP67 IP69 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus WEEE |
| Additional text | Can be centered over 360° in the vertical position | Can be centered over 360° in the vertical position |
Only CAD model download is supported