Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

25 GigE Vision Cameras

Industrial cameras

Available in:

1 versions

25GigE - Highest performance in all dimensions

Our cameras offer high speed image acquisition and transmission with the latest technology including a 25 GigE interface, RDMA* and the RoCEv2** protocol. All implemented in the smallest 25GigE camera in the market. By taking advantage of this efficient transmission standard, Balluff cameras eliminate CPU overhead associated with the traditional TCP/IP networking stack, resulting in significantly reduced latency. This enables high-speed image data transfers, making our cameras ideal for machine vision application requiring rapid data processing. Using SFP28 fiber cables, the cable length can be up to a few hundred meters, without repeaters. This offers a great flexibility in hardware set up as well as stable data transmission. The cameras are equipped with the latest global shutter sensors, offering high image quality at small pixel sizes and highest transfer rates. Our Machine Vision Software Impact Acquire ensures compatibility and guarantees smooth image acquisition for your computer platforms.

*Remote Direct Memory Access, ** RDMA over Converged Ethernet version 2

Features and benefits

  • Smallest 25GigE industrial camera with form factor of 40 x 40 mm
  • Highest performance - using the RoCE v2 protocol to facilitate low-latency, high-throughput data transfer
  • Easy implementation - by using the GigE Vision standard
  • Cost effective, long range and simple connectivity - due to standard fiber optical connection technology SFP28
  • Latest Sony image sensor implementation including IMX901 and IMX902 with a wide aspect ratio of 4:1 and 3:1

Interested in our products?

We look forward to receiving your inquiry if you are interested in our products.

1 versions

Order code
Wavelength (text) Image resolution Sensor chip Interface Connector 01, style IP rating Digital inputs Digital outputs Approval/Conformity Additional features
Actions
200…850 nm Visible; UV 5 - 25 MP Sony IMX 2.7 Series 25 Gigabit Ethernet;RS232 SFP28 IP40 2x PNP opto-isolated 2x PNP galvanically isolated Smart features, Camera control, Image optimization, Image capture, Multi-camera setup, RoCE v2, RDMA
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue