Products
Products
Contact & Support
Shopping cart

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Documents

Transponder-coded safety sensors

Safety switches and safety sensors

Available in:

10 versions

Non-contact, transponder-coded safety sensors offer tamper resistant, wear-free access security for guard doors and flaps. They are insensitive to contamination, vibration and mechanical play. These devices can be used reliably in applications up to PLe/SIL 3. Their compact size makes them easy to integrate, while an optional integrated magnetic clamp can be used to hold protection devices in position.

Features

  • Tamper resistant, wear-free access security for guard doors/flaps
  • Insensitive to contamination, vibration and mechanical play
  • Integrated magnetic clamp for actively holding protective devices in position (Optional)
  • Applications up to PLe/SIL 3
  • Compact size for flexible integration

10 Results

Order code Price Coding level (EN ISO 14119) Actuator retention force IP rating Ambient temperature Assured switch off distance Sar
Actions

BID0008

BID R02K-4R100-O20ZZ0-EP00,2-S92
169.57 CAD low IP67, IP65 -25...65 °C 18 mm

BID000U

BID R02K-4R300
21.85 CAD -25...65 °C

BID000Y

BID R03K-4R300
28.07 CAD 0 N -25...70 °C

BID000H

BID R03K-4R3S0-O20ZZ0-S92
228.03 CAD high 18 N IP67, IP65, IP69 -25...70 °C 20 mm

BID0009

BID R02K-4R300-O20ZZ0-EP00,2-S92
200.41 CAD high IP67, IP65 -25...65 °C 18 mm

BID000W

BID Q02K-4R300
21.85 CAD -25...65 °C

BID000E

BID R03K-4R1S0-O20ZZ0-S92
194.17 CAD low 18 N IP67, IP65, IP69 -25...70 °C 20 mm

BID000Z

BID R03K-4R3S0
83.92 CAD 18 N -25...70 °C

BID000C

BID R03K-4R100-O20ZZ0-S92
137.89 CAD low 0 N IP67, IP65, IP69 -25...70 °C 20 mm

BID000F

BID R03K-4R300-O20ZZ0-S92
172.63 CAD high 0 N IP67, IP65, IP69 -25...70 °C 20 mm