Products
Products
Contact & Support
Shopping cart

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Documents

Safety guard locking devices

Safety guard locking devices for machines and equipment

Safety guard locking devices

Aligns, fits, holds – all with holding forces of 1000 to 2500 newtons. The guard locking devices from Balluff ensure that machines and equipment in every industry are protected. The guard locking devices are suitable for safety applications up to PLe/SIL3 and are an intelligent solution for preventing uncontrolled access to hazardous areas. Our safe guard locking devices help protect man and machine and feature a high coding level for outstanding anti-tamper protection.

With our various operating principles, Balluff offers you a broad range of solutions. Both electromechanical guard locking devices as well as transponder-coded guard locking devices are available. It is also good to know that the rugged housings with LED indicator are built for challenging environments. This makes selecting the right product a simple matter.

Electromechanical guard locking devices

  • Sturdy metal housing with status display
  • Rotatable actuating head (90° increments) with two inlets
  • Plug-in connection with M12 (5-pin, 8-pin)
  • Guard locking device available with either open circuit principle or bias current principle
  • High holding forces of up to 2500 N

Transponder-coded guard locking devices

  • Tamper-proof, contamination-insensitive RFID monitoring principle
  • Integrated interlock function for access and process security
  • Vibration-resistant even when unlocked
  • Standardized M12, 8-pin connection technology saves money
  • Suitable for direct connection to safe Balluff IO-Link I/O module

Safe machine shut-off

Balluff guard locking switches assure that when moveable protective devices such as guard doors or flaps are not properly closed, the machine cannot be started up. The Balluff devices, however, are also designed so that they can compensate for a certain amount of offset (e.g. when doors settle or are imprecisely aligned).

RFID provides anti-tamper protection

Due to RFID monitoring, non-contact transponder-coded guard locking devices are especially good at protecting against tampering. Transponder-coded safety sensors achieve high anti-tamper protection because the RFID transponder is uniquely identified by the sensor. The sensors are also insensitive to vibration and mechanical play in the protective devices.

Electromechanical Guard Locking Devices

For the electromechanical versions, the special shape of the mechanical mating component significantly reduces the risk that the safety function can be defeated. The mechanical contour of the insertion opening for the switch head also compensates for any mechanical play in the protective device.

Easy to install

Balluff offers you complete safety solutions in which all the safety components are precisely matched to each other. Connection is simple and cost-efficient, using standardized M12 connection technology.

As is the case with all Balluff safety components, the safety guardlocking devices can also be directly connected to the Safety over IO-Link module, which bundles all signals and forwards them via an IO-Link master module to the safety controller. As a bonus, you benefit from all the advantages of an intelligent Industry 4.0 solution.

The most important benefits

  • Suitable for safety applications up to PLe/SIL3
  • Insensitive to vibration and mechanical play
  • Save time and money in installation and assembly
  • Also suitable for heavy protective equipment
  • Tamper resistant
  • Simple connection using standardized M12 connection technology